??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0486 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with hexagon collar, stainless steel
Bill of material
22120.0486 Index Plunger
BESTNR
Ref. No.
22120.0486
MAT
Material
Stainless steel
POS
Position
mm
D1
-0.02/-0.04
6 mm
D2
Diameter
M12 x 1.5
D3
Diameter
25 mm
L1
Length
54.5 mm
L2
Length
6 mm
L3
Length
20 mm
L4
Length
6 mm
L6
Length
17 mm
SW
width across flats
14 mm
F1
Spring load
5.5 N
F2
Spring load
13 N
G
Weight
65 g
Embedded user actions